IESNA:LM-63-2002
[TEST]P950868
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12532
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1735.3 1960.6 2185.1 2375 2520 2608.1 2672.9 2740.2 2804.1 2877.5
2967.2 3063.9 3183.9 3315.2 3479.2 3713.2 4036 4472.9 5049.6 5787.7
6743.4 7889.1 8950.9 9567.4 9449.9 8545.2 6868.6 4983.1 3197.8 2273.1
1568.7 983.3 547.3 119.1 0 0 0
1735.3 1926.9 2130.7 2296.4 2419.9 2501 2557.2 2618.5 2683.2 2749.7
2833.4 2933.6 3050.1 3179.6 3335 3538.8 3812.4 4174.2 4636.9 5280.1
6118.4 6923 7317.5 7182 6706.3 5908.6 4651.6 3147.7 1699.9 1004
553.4 247.8 95.8 12.1 0 0 0
1735.3 1907.1 2065.1 2180.8 2268 2320.6 2357.7 2406.1 2448.4 2489
2545.9 2621.9 2711.7 2798 2890.4 3003.5 3136.5 3296.2 3492.1 3688.1
3747.7 3550.9 3052.7 2468.2 1817.3 1261.3 891 643.2 451.5 324.6
219.3 131.2 73.4 32.8 6 0 0
1735.3 1857.9 1975.3 2061.6 2111.7 2137.6 2155.7 2163.5 2158.3 2138.5
2109.1 2093.6 2076.3 2034.9 1944.2 1814.7 1680 1551.4 1440.9 1365.8
1327.8 1293.3 1245.8 1165.5 1104.2 1056.7 909.9 737.3 486.9 341
243.5 169.2 112.2 48.3 6.9 0 0
1735.3 1808.7 1893.3 1957.2 1991.7 2000.3 1980.5 1926.9 1840.6 1728.4
1607.5 1510 1446.1 1407.2 1376.1 1330.4 1264.8 1201.7 1152.5 1126.6
1126.6 1133.5 1135.3 1128.4 1077.4 965.2 846.1 766.6 645.8 518.9
376.4 246.9 134.7 52.7 3.5 0 0
1735.3 1769 1809.5 1856.1 1889.8 1886.4 1840.6 1751.7 1643.8 1542.8
1459 1399.4 1364.9 1339 1308.8 1262.2 1196.6 1117.1 1039.4 978.1
945.3 949.7 976.4 994.5 987.6 957.4 891.8 785.6 667.3 556
451.5 354.8 258.1 150.2 64.7 0 0
1735.3 1715.4 1728.4 1761.2 1797.4 1814.7 1787.9 1729.2 1663.6 1604.9
1545.3 1478 1408.1 1339.9 1273.4 1203.5 1126.6 1045.5 968.6 905.6
849.5 802 761.5 735.6 727.8 725.2 711.4 680.3 626.8 551.7
425.6 291.8 161.4 85.5 31.1 0 0
1735.3 1680 1648.1 1655 1707.7 1775 1827.7 1832 1794.9 1736.1
1667.9 1586.8 1492.7 1393.4 1299.3 1209.5 1124 1041.2 966.9 909.1
866.8 839.2 816.7 789.1 746.8 680.3 611.2 561.2 516.3 466.2
400.6 309.9 199.4 115.7 38 0 0
1735.3 1637.7 1563.5 1552.3 1604.1 1734.4 1874.3 1939.9 1920 1845.8
1756.9 1666.2 1570.4 1464.2 1358 1254.4 1156.9 1067.1 988.5 928.1
882.3 850.4 837.4 828.8 809.8 768.4 718.3 661.3 603.5 536.1
454.1 354 260.7 164 53.5 0 0
1735.3 1597.1 1485.8 1430.5 1457.3 1588.5 1781 1935.6 1972.7 1907.9
1800 1696.4 1600.6 1500.5 1401.2 1301.9 1203.5 1107.6 1023.9 960
906.5 871.1 845.2 834 817.6 787.4 744.2 695.8 643.2 584.5
503.3 399.7 293.5 161.4 50.1 1.7 0
1735.3 1560.9 1438.3 1365.8 1376.1 1493.6 1671.4 1826.8 1914 1889.8
1799.2 1696.4 1600.6 1505.6 1412.4 1319.2 1222.5 1127.5 1044.6 974.7
915.1 874.5 844.3 826.2 807.2 772.7 721.7 666.5 611.2 546.5
466.2 360.9 262.5 139.9 38 0 0
1735.3 1554 1408.1 1307.1 1288.1 1365.8 1504.8 1663.6 1769 1779.3
1723.2 1636 1549.7 1469.4 1390 1304.5 1214.7 1124 1040.3 968.6
907.4 863.3 825.3 790.8 749.4 688.1 602.6 503.3 410.1 333.2
257.3 171.8 104.5 52.7 4.3 0 0
1735.3 1511.7 1332.1 1190.5 1120.6 1124 1168.1 1227.6 1275.1 1300.2
1300.2 1269.1 1229.4 1187.1 1140.5 1091.2 1042.9 990.2 927.2 862.5
800.3 729.5 656.1 592.2 527.5 440.3 354 290.9 240.9 191.7
140.7 87.2 40.6 11.2 0 0 0
1735.3 1480.6 1274.3 1102.5 996.3 950.5 935.8 934.1 928.9 921.2
904.8 873.7 836.6 792.5 740.7 698.4 657 625 604.3 595.7
584.5 560.3 521.4 472.2 413.5 352.2 295.3 245.2 197.7 154.5
110.5 62.2 26.8 4.3 0 0 0
1735.3 1465.1 1235.4 1048.1 924.6 863.3 831.4 803.8 772.7 738.1
707.1 682 653.5 630.2 602.6 575 545.6 507.6 465.3 429.9
393.7 360.9 332.4 309.9 284.9 253.8 219.3 184.8 147.6 113.1
76.8 48.3 23.3 0.9 0 0 0
1735.3 1452.1 1212.1 1019.6 890.1 821 778.7 738.1 699.3 660.4
623.3 591.4 561.2 530.9 503.3 476.6 448.1 418.7 391.1 361.7
334.1 309.9 288.4 265 237.4 213.2 185.6 154.5 119.1 88.1
63.9 38 12.9 0 0 0 0
1735.3 1464.2 1219.9 1023.9 884 802.9 748.5 707.1 671.7 637.1
602.6 569.8 536.1 505.9 478.3 450.7 422.2 391.1 360 328.1
300.4 277.1 257.3 240 222.7 203.7 177.8 149.4 124.3 102.7
79.4 54.4 19.9 0 0 0 0
1735.3 1471.1 1228.5 1029.9 880.6 782.2 724.3 687.2 654.4 619.9
587.1 554.3 524.9 497.3 471.4 443.7 416.1 385 354 322.9
295.3 275.4 259 245.2 228.8 206.3 176.1 151.1 132.1 112.2
88.1 58.7 23.3 6.9 0 0 0
1735.3 1471.1 1238 1037.7 878 765.8 704.5 669.1 636.3 603.5
567.2 536.1 509.4 480 451.5 423 393.7 364.3 335 307.3
284.9 270.2 256.4 241.7 219.3 188.2 150.2 132.1 113.1 92.4
67.3 35.4 14.7 3.5 0 0 0
1735.3 1500.5 1275.1 1074 899.6 769.2 700.2 663 630.2 602.6
570.7 540.4 511.1 482.6 453.2 424.8 395.4 366.9 340.1 316
296.1 280.6 265 246 218.4 174.4 131.2 113.1 95 75.1
53.5 31.1 16.4 6.9 1.7 0 0
1735.3 1517.7 1300.2 1099 918.6 781.3 704.5 663.9 632 602.6
572.4 543 514.5 486.1 458.4 430.8 402.3 374.7 348.8 325.5
305.6 289.2 271.9 250.4 220.1 174.4 129.5 111.4 92.4 73.4
50.9 30.2 17.3 8.6 4.3 0 0
1735.3 1524.6 1316.6 1120.6 935.8 802.9 707.9 668.2 632.8 607.8
579.3 550.8 523.2 495.5 468.8 442.9 415.3 387.6 361.7 335.8
315.1 297.8 279.7 259.9 222.7 177 137.3 120 100.1 80.3
57 34.5 20.7 12.9 7.8 3.5 0
1735.3 1573 1391.7 1204.3 1018.7 855.6 740.7 676.8 642.3 614.7
589.7 563.8 537.9 512 485.2 458.4 431.7 404 379 354.8
333.2 313.4 293.5 271.1 243.5 208.1 164 139.9 119.1 98.4
75.1 47.5 29.4 19 13.8 6.9 0
1735.3 1609.2 1459.9 1293.3 1115.4 946.2 804.6 698.4 645.8 614.7
589.7 564.6 539.6 513.7 487.8 460.2 430.8 404 378.1 354
334.1 313.4 291.8 267.6 240.9 211.5 177.8 149.4 128.6 107.9
86.3 62.2 31.9 19 12.1 6 0
1735.3 1643.8 1539.3 1407.2 1259.6 1097.3 938.4 785.6 669.9 620.7
591.4 564.6 539.6 513.7 486.1 459.3 430.8 402.3 374.7 345.3
317.7 291.8 267.6 245.2 226.2 203.7 176.1 146.8 119.1 97.6
78.6 58.7 32.8 14.7 7.8 2.6 0
1735.3 1699 1648.9 1572.1 1447.8 1305.3 1162.9 1017.9 829.7 678.6
606.9 573.2 545.6 518.9 493 466.2 438.6 410.9 382.5 352.2
323.7 295.3 269.4 245.2 221.9 197.7 171.8 146.8 119.1 90.6
69.9 49.2 31.1 16.4 7.8 3.5 0
1735.3 1756 1766.4 1756 1696.4 1603.2 1492.7 1370.1 1213 1010.1
800.3 644.9 570.7 537 512 487.8 461.9 439.4 417.8 391.9
366 334.1 302.2 272.8 249.5 227.1 249.5 261.6 197.7 158
104.5 76.8 44 21.6 10.4 5.2 0
1735.3 1812.1 1887.2 1948.5 1972.7 1953.7 1892.4 1812.1 1737 1647.2
1510 1323.5 1105.1 882.3 701.9 606.1 578.4 557.7 521.4 488.6
463.6 441.2 409.2 385.9 406.6 422.2 355.7 270.2 164 122.6
91.5 66.5 44.9 25.9 12.9 4.3 0
1735.3 1869.1 2009.8 2141 2238.6 2294.7 2298.2 2266.2 2236 2226.5
2220.5 2194.6 2143.6 2079.7 1998.6 1904.5 1786.2 1673.1 1633.4 1781.9
2103.9 2410.4 2456.2 2129 1502.2 890.1 525.8 330.7 228.8 167.5
126.9 91.5 62.2 35.4 13.8 3.5 0
1735.3 1924.3 2122.1 2318 2482.1 2587.4 2637.5 2654.7 2672 2702.2
2748.8 2809.3 2881.8 2948.3 3014.7 3064.8 3144.2 3286.7 3552.6 3987.7
4552.3 5164.4 5761.8 6221.1 6274.6 5843.8 5016.8 3919.5 2736.7 1710.2
993.7 591.4 336.7 126.9 38.8 1.7 0
1735.3 1944.2 2173 2400 2588.2 2712.6 2774.7 2801.5 2826.5 2861.1
2908.5 2965.5 3039.8 3114.9 3196 3306.5 3465.4 3696.8 4038.6 4512.6
5142 5972.5 7105.2 8510.6 9417.1 9197.9 8525.3 7599.8 6601 5653
4683.5 3613.9 2473.4 1453.8 589.7 148.5 0
1735.3 1958.9 2207.5 2466.5 2672 2806.7 2873.1 2893 2903.4 2908.5
2921.5 2938.8 2961.2 2970.7 3000.9 3068.3 3186.5 3374.7 3679.5 4127.6
4731 5572.8 6839.3 8700.6 11175.7 11963.1 11327.7 10574 9740 8871.5
7590.3 5931 4133.6 2516.6 993.7 317.7 0
1735.3 1991.7 2285.2 2584.8 2832.6 2982.8 3026 2999.2 2935.3 2842.9
2741.1 2643.5 2546.8 2457 2413 2465.7 2695.3 3102.8 3595.7 4057.6
4495.3 5005.6 5703.1 6708.9 8635 10941.8 10471.3 9353.3 8619.4 8117
7401.3 6366.2 4973.6 3461.9 1353.7 222.7 0
1735.3 2009 2365.5 2691.8 2952.6 3079.5 3076.9 2967.2 2793.7 2610.7
2437.2 2292.1 2179.9 2114.3 2179 2501 3049.3 3719.2 4426.3 5171.3
5986.3 6762.4 7503.1 8362.2 9632.1 11253.4 11568.5 10732.8 9795.3 8834.4
7693.1 6160.7 4346 2103.9 823.6 92.4 0
1735.3 2035.7 2382.8 2726.4 2992.3 3120.1 3065.7 2872.3 2628 2432
2257.6 2118.6 2019.3 1996.9 2184.2 2680.6 3417.9 4344.2 5486.4 6874.6
8396.7 9961.9 11526.2 12932.6 14530.6 16000 16372.1 15699.5 14417.5 12707.3
10458.3 7361.6 4777.6 2641.8 1274.3 147.6 0
1735.3 2037.4 2387.1 2726.4 2983.6 3097.6 3042.4 2854.1 2611.6 2394
2219.6 2083.2 1993.4 2006.4 2267.1 2852.4 3696.8 4803.5 6209.9 7810.5
9442.2 11039.3 12646 14301.8 16174.4 17535.8 17612.7 16538.7 14667 12191
9602.8 7132.8 4661.1 2711.7 1074.8 135.5 0
1735.3 2037.4 2378.5 2705.7 2941.3 3049.3 3036.3 2914.6 2727.2 2521.8
2338.7 2202.3 2108.2 2100.5 2305.9 2820.5 3575 4477.2 5531.3 6700.3
7868.3 9041.6 10169.1 11301.8 12854 14375.2 14781.8 14024.7 12737.5 11061.8
9190.9 7124.1 5365.6 3195.2 1213 107.1 0
1735.3 2014.1 2331.8 2629.7 2845.5 2956 2991.4 2971.6 2889.5 2766.1
2628.8 2496.7 2382.8 2321.5 2378.5 2657.3 3164.1 3817.6 4514.3 5160.1
5783.4 6330.8 6847 7568.8 8941.4 10320.2 10142.3 8971.7 7890.8 6935.1
5742 4314.9 2894.7 1408.1 395.4 48.3 0
1735.3 2013.3 2297.3 2558.9 2748 2853.3 2913.7 2952.6 2972.4 2978.5
2968.1 2938.8 2902.5 2862.8 2856.7 2926.7 3140.8 3515.5 4040.4 4637.8
5322.4 6171.9 7294.2 8751.5 10283.1 10571.4 8967.3 6929.9 5097.1 3711.4
2912.9 2128.1 1543.6 908.2 253 10.4 0
1735.3 1965.8 2204.9 2425.1 2585.7 2682.3 2754 2816.2 2874 2947.4
3026.8 3106.2 3207.2 3303.9 3435.2 3631.1 3913.4 4316.6 4927 5759.2
6776.2 7956.4 9358.4 10926.2 11488.3 10660.3 8703.2 6531 4410.7 3181.3
2301.6 1535.9 924.6 213.2 5.2 0 0
1735.3 1960.6 2185.1 2375 2520 2608.1 2672.9 2740.2 2804.1 2877.5
2967.2 3063.9 3183.9 3315.2 3479.2 3713.2 4036 4472.9 5049.6 5787.7
6743.4 7889.1 8950.9 9567.4 9449.9 8545.2 6868.6 4983.1 3197.8 2273.1
1568.7 983.3 547.3 119.1 0 0 0
